Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Bearing Kits283-9322: Fnl Drv Ovhl (Track Machine) Kit
Home
Upgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Bearing Kits
283-9322: Fnl Drv Ovhl (Track Machine) Kit
283-9322: Fnl Drv Ovhl (Track Machine) Kit

Medium Tractor Final Drive Bearing Kit

Brand: Cat

Product Images
Rubber O Ring Seal
5.33 x 120.02mm 75A NBR O-Ring
Tapered Roller Bearing Cup (Cup Only)
2.21 x 16.36mm 90A NBR O-Ring
94.84mm Inside Diameter Seal-O-Ring
380.36mm Inner Diameter O-Ring Seal
256.68mm Inner Diameter Duo Cone Seal
Tapered Roller Bearing Cone
50.80mm Internal Diameter Bearing
5.33 x 557.61mm 75A NBR O-Ring
Tapered Roller Bearing Cup (Cup Only)
3 x 37.47mm 90A NBR O-Ring
55.57mm Shaft Diameter Lip Type Seal
Tapered Roller Bearing Cone
5.33 x 456.06mm 75A NBR O-Ring
283-9322: Fnl Drv Ovhl (Track Machine) Kit
Contact your dealer for replacement options.

Medium Tractor Final Drive Bearing Kit

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Items included

No results available.

8D-4771: Rubber O Ring Seal
8D-4771: Rubber O Ring SealQuantity: 1
1P-9005: 5.33 x 120.02mm 75A NBR O-Ring
1P-9005: 5.33 x 120.02mm 75A NBR O-RingQuantity: 1
6V-0327: Tapered Roller Bearing Cup (Cup Only)
6V-0327: Tapered Roller Bearing Cup (Cup Only)Quantity: 1
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 1
1H-8128: 94.84mm Inside Diameter Seal-O-Ring
1H-8128: 94.84mm Inside Diameter Seal-O-RingQuantity: 1
2M-3340: 380.36mm Inner Diameter O-Ring Seal
2M-3340: 380.36mm Inner Diameter O-Ring SealQuantity: 1
6Y-0859: 256.68mm Inner Diameter Duo Cone Seal
6Y-0859: 256.68mm Inner Diameter Duo Cone SealQuantity: 1
2K-5066: Tapered Roller Bearing Cone
2K-5066: Tapered Roller Bearing ConeQuantity: 1
343-6237: 50.80mm Internal Diameter Bearing
343-6237: 50.80mm Internal Diameter BearingQuantity: 6
9H-3360: 5.33 x 557.61mm 75A NBR O-Ring
9H-3360: 5.33 x 557.61mm 75A NBR O-RingQuantity: 1
6V-0330: Tapered Roller Bearing Cup (Cup Only)
6V-0330: Tapered Roller Bearing Cup (Cup Only)Quantity: 1
2S-4078: 3 x 37.47mm 90A NBR O-Ring
2S-4078: 3 x 37.47mm 90A NBR O-RingQuantity: 1
460-4832: 55.57mm Shaft Diameter Lip Type Seal
460-4832: 55.57mm Shaft Diameter Lip Type SealQuantity: 1
8H-0902: Tapered Roller Bearing Cone
8H-0902: Tapered Roller Bearing ConeQuantity: 1
2R-0098: 5.33 x 456.06mm 75A NBR O-Ring
2R-0098: 5.33 x 456.06mm 75A NBR O-RingQuantity: 1
Showing 1 to 15 of 15
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert