Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsBuckets - Compact Wheel Loader284-9281: 0.9 m3 (1.2 yd3), HPL-V Coupler, Bolt-On Cutting Edge
HomeAttachmentsBuckets - Compact Wheel Loader284-9281: 0.9 m3 (1.2 yd3), HPL-V Coupler, Bolt-On Cutting Edge
284-9281: 0.9 m3 (1.2 yd3), HPL-V Coupler, Bolt-On Cutting Edge

Used for loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.

Brand: Cat

Product Images
284-9281: 0.9 m3 (1.2 yd3), HPL-V Coupler, Bolt-On Cutting Edge
284-9281: 0.9 m3 (1.2 yd3), HPL-V Coupler, Bolt-On Cutting Edge
284-9281: 0.9 m3 (1.2 yd3), HPL-V Coupler, Bolt-On Cutting Edge
284-9281: 0.9 m3 (1.2 yd3), HPL-V Coupler, Bolt-On Cutting Edge
284-9281: 0.9 m3 (1.2 yd3), HPL-V Coupler, Bolt-On Cutting Edge
284-9281: 0.9 m3 (1.2 yd3), HPL-V Coupler, Bolt-On Cutting Edge
284-9281: 0.9 m3 (1.2 yd3), HPL-V Coupler, Bolt-On Cutting Edge
284-9281: 0.9 m3 (1.2 yd3), HPL-V Coupler, Bolt-On Cutting Edge

Used for loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 284-9281

Cat® General Purpose Buckets have been designed to optimize performance of the Cat Compact Wheel Loader when loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.

View More
Specifications for part number 284-9281

Units of Measure

USMetric
Width: 1890 mm
Width: 74.4 in
Weight: 870.4 lb
Weight: 394.79 kg
Height: 36.8 in
Height: 935 mm
Length: 903 mm
Length: 35.6 in
Capacity: 0.9 m³
Capacity: 1.2 yd³
Base Edge Thickness: 0.8 in
Base Edge Thickness: 20 mm
Cutting Edge Thickness: 16 mm
Cutting Edge Thickness: 0.6 in
Interface Type: HPL-V Coupler
View More
Compatible Models for part number 284-9281

COMPACT WHEEL LOADER

908M 906M 907M 907H 906H 906H2

WHEEL LOADER

907K 908K 908 906K 906M 906

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced