Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeAttachmentsForks285-6105: 1676 mm (66 in)
Home
AttachmentsForks
285-6105: 1676 mm (66 in)
285-6105: 1676 mm (66 in)

Cat® Utility Forks are designed to handle a wide array of materials in a variety of operating conditions.

Brand: Cat

Product Images
285-6105: 1676 mm (66 in)
285-6105: 1676 mm (66 in)
285-6105: 1676 mm (66 in)
285-6105: 1676 mm (66 in)
285-6105: 1676 mm (66 in)
285-6105: 1676 mm (66 in)
285-6105: 1676 mm (66 in)
285-6105: 1676 mm (66 in)
285-6105: 1676 mm (66 in)
285-6105: 1676 mm (66 in)

Cat® Utility Forks are designed to handle a wide array of materials in a variety of operating conditions.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
219-7706
219-7706: A41, Skid Steer Coupler
Check Price
231-8601
231-8601: CV119
Check Price
264-9400
264-9400: BR118
Check Price
481-3668
481-3668: 2.4 m (8 ft), Skid Steer Coupler
Check Price
479-8086
479-8086: 3.05 m (10 ft)
Check Price
353-1697
353-1697: 1220 mm (48 in), Skid Steer Coupler, Class II
Check Price
493-2259
493-2259: BU118
Check Price
426-6548
426-6548: 2036 mm (80 in), Bolt-On Cutting Edge
Check Price
475-2760
475-2760: HM115
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert