Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeAttachmentsForks285-6110: 1829 mm (72 in)
Home
AttachmentsForks
285-6110: 1829 mm (72 in)
285-6110: 1829 mm (72 in)

Cat® Utility Forks are designed to handle a wide array of materials in a variety of operating conditions.

Brand: Cat

Product Images
285-6110: 1829 mm (72 in)
285-6110: 1829 mm (72 in)
285-6110: 1829 mm (72 in)
285-6110: 1829 mm (72 in)
285-6110: 1829 mm (72 in)
285-6110: 1829 mm (72 in)
285-6110: 1829 mm (72 in)
285-6110: 1829 mm (72 in)
285-6110: 1829 mm (72 in)
285-6110: 1829 mm (72 in)

Cat® Utility Forks are designed to handle a wide array of materials in a variety of operating conditions.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
479-8086: 3.05 m (10 ft)
479-8086: 3.05 m (10 ft)

Unique design efficiently removes snow minimizing passes and reducing salt build up.

Check Price
353-1697: 1220 mm (48 in), Skid Steer Coupler, Class II
353-1697: 1220 mm (48 in), Skid Steer Coupler, Class II

Pallet forks are for moving palletized loads on construction sites, handling bagged fertilizer and seed at landscaping and nursery sites.

Check Price
481-3668: 2.4 m (8 ft), Skid Steer Coupler
481-3668: 2.4 m (8 ft), Skid Steer Coupler

Robust design for moving snow with maximum efficiency and power.

Check Price
219-7706: A41, Skid Steer Coupler
219-7706: A41, Skid Steer Coupler

Cat® Augers are used to drill holes for footings, fencing, sign posts, trees and shrubs in construction, agricultural andlandscaping applications.

Check Price
231-8601: CV119
231-8601: CV119

Vibratory action and dynamic force provides excellent compaction in a compact size.

Check Price
264-9400: BR118
264-9400: BR118

Cat® Brushcutters are used to clear land and overgrowth.

Check Price
426-6548: 2036 mm (80 in), Bolt-On Cutting Edge
426-6548: 2036 mm (80 in), Bolt-On Cutting Edge

Powerful clamping forces for grasping large, unusually shaped objects such as trees and recycling debris.

Check Price
475-2760: HM115
475-2760: HM115

High-performance cutting and mulching of vegetation and overgrowth.

Check Price
493-2259: BU118
493-2259: BU118

Cat® Utility Brooms sweep and collect light debris on smooth surfaces in forward or reverse travel.

Check Price
479-8086
479-8086: 3.05 m (10 ft)
Check Price
353-1697
353-1697: 1220 mm (48 in), Skid Steer Coupler, Class II
Check Price
481-3668
481-3668: 2.4 m (8 ft), Skid Steer Coupler
Check Price
219-7706
219-7706: A41, Skid Steer Coupler
Check Price
231-8601
231-8601: CV119
Check Price
264-9400
264-9400: BR118
Check Price
426-6548
426-6548: 2036 mm (80 in), Bolt-On Cutting Edge
Check Price
475-2760
475-2760: HM115
Check Price
493-2259
493-2259: BU118
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert