Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsForks285-6115: 1829 mm (72 in)
HomeAttachmentsForks285-6115: 1829 mm (72 in)
285-6115: 1829 mm (72 in)

Cat® Utility Grapple Forks are designed to handle a wide variety of materials in a variety of operating conditions.

Brand: Cat

Product Images
285-6115: 1829 mm (72 in)
285-6115: 1829 mm (72 in)
285-6115: 1829 mm (72 in)
285-6115: 1829 mm (72 in)
285-6115: 1829 mm (72 in)
285-6115: 1829 mm (72 in)
285-6115: 1829 mm (72 in)
285-6115: 1829 mm (72 in)
285-6115: 1829 mm (72 in)
285-6115: 1829 mm (72 in)
285-6115: 1829 mm (72 in)
285-6115: 1829 mm (72 in)

Cat® Utility Grapple Forks are designed to handle a wide variety of materials in a variety of operating conditions.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 285-6115

Cat® Utility Grapple Forks for Cat Skid Steer Loaders and Compact Track Loaders are designed to handle light, hard to handle materials encountered on a farm, ranch or landscaping project. The light duty design offers grasping capabilities for materials such as loose hay, straw, bedding materials, dry compacted livestock waste, landscaping mulch, pine straw and pierceable objects. NOTE: Utility grapple forks are not designed for piercing and carrying large, round bales.

View More
Specifications for part number 285-6115

Units of Measure

USMetric
Width: 1829 mm
Width: 72 in
Height - Grapples Closed: 30.3 in
Height - Grapples Closed: 770 mm
Jaw Opening: 34.5 in
Jaw Opening: 876 mm
Length: 939 mm
Length: 37 in
Usable Tine Length: 637 mm
Usable Tine Length: 25.1 in
Weight: 718.7 lb
Weight: 326 kg
Tine Diameter: 31.75 mm
Tine Diameter: 1.3 in
Number of Tines: 9
Tine Width: 31.75 mm
Tine Width: 1.3 in
Interface Type: Skid Steer Coupler
View More
Compatible Models for part number 285-6115

MULTI TERRAIN LOADER

267 257D 277B 277D 277C 257B 297C 257 247 287 247B3 267B 287C 287B 247B 287D 277 257B3

COMPACT TRACK LOADER

289D 289C 249D3 299D XHP 259D 299D 299C 279D 279C 259B3 239D3 299D3 XE 299D3 299D2 299D2 XHP

SKID STEER LOADER

242B3 226D3 226B 246B 246D 246C 236 232 236B3 232B 252B 272C 272D 272D XHP 248 246 242 262 226B3 248B 216B 268B 236B 216 256C 236D 252 232D3 252B3 236D3 216B3 242B 242D 262B 262D 262C 228 226 272D3 XE 272D3

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced