286-0583: BUCKET - GP 1.4 YD3
+ / - Hover over image to Zoom
Other Views

    286-0583: BUCKET - GP 1.4 YD3

    Part Number: 286-0583
    Brand: Cat
    Retrieving Price.....

    • Base Edge Thickness: 0.8
    • Base Edge Thickness: 20
    • Capacity: 1.1
    • Capacity: 1.4
    • Compatible Model: 906H2, 907H2, 908H2, 906K, 907K, 908K, 906M, 907M, 908M
    • Cutting Edge Thickness: n/a
    • Height: 36.9
    • Height: 937
    • Interface Type: ISO Coupler
    • Length: 1030
    • Length: 40.5
    • Machine Hydraulic: HIGH FLOW, STD FLOW - ELECTRICAL
    • Machine Interface: HORIZONTAL PIN
    • Weight: 418.4
    • Weight: 922.4
    • Width: 81.1
    • Width: 2060
    We currently do not have any equipment model information for this part.