Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home286-2113: Penetration Tip
Home286-2113: Penetration Tip
286-2113: Penetration Tip

K110 Penetration Tip

Brand: Cat

Product Images
286-2113: Penetration Tip
286-2113: Penetration Tip
286-2113: Penetration Tip
286-2113: Penetration Tip
286-2113: Penetration Tip

K110 Penetration Tip

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 286-2113

Units of Measure

USMetric
Width (mm): 152.4
Height (mm): 139.7
Length (in): 13.0
Tip Size: K110
Height (in): 5.5
Length (mm): 330.2
View More
Compatible Models for part number 286-2113

EXCAVATOR

336D LN 345C L 349E L 345D L 336D2 L 349E L VG 329D LN 330D LN 330F L 329D L 325D L 330F LN 324D L 330D L 336D L 325D 324D 345C 345D L VG 324D LN

WHEEL LOADER

986H 980K 982M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced