Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesCaps & PlugsCaps288-6537: Cap
HomeHoses & TubesCaps & PlugsCaps288-6537: Cap
288-6537: Cap

Cat® Cylinder Head Cap

Brand: Cat

Product Images
288-6537: Cap
288-6537: Cap

Cat® Cylinder Head Cap

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 288-6537

Units of Measure

USMetric
Overall Width (in): 0.72
Overall Height (in): 0.15
Material: Stainless Steel,Corrosion Preventative Fluid
Overall Length (in): 0.72
Overall Width (mm): 18.29
Overall Height (mm): 3.81
Overall Length (mm): 18.29
View More
Compatible Models for part number 288-6537

MULTI TERRAIN LOADER

257B 247B

PAVING COMPACTOR

CC2.7 CB2.7 CB2.5 CB-22B

COMPACT TRACK LOADER

249D 249D3 239D 239D3

GENERATOR SET

C2.2 XQ35 D25 XQ20T4F C1.1DE9.5 C1.1 C1.5

POWER MODULE

XQ35

ENGINE

C2.2 C1.1 C1.7 C0.5 CO.7

COMPACT WHEEL LOADER

903 902 901

ASPHALT COMPACTOR

CC2.7 GC CB2.5 GC CB2.7 GC CB22B

MINI HYD EXCAVATOR

304 305 302CR 303 SR 305.5 CR 301.7CR 301.8 301.6 301.5 304CR 304SR 304.5 303.5CR 302.7CR 303CR 305 CR

UTILITY COMPACTOR

CC2.6 CC2.7 CC2.7 GC CB2.5 GC CB2.7 CB2.5 CB2.9 CB2.7 GC CB1.8 CB1.7

SKID STEER LOADER

226B 226D 226B3 216B 216 242B 228 226 249D3 226D3 232 232B 232D 242 232D3 236D3 216B3

ENGINE - INDUSTRIAL

XQ20

INDUSTRIAL ENGINE

3024 3014 C2.2 3003 C0.5 C0.7 C1.7 3013C C1.5 C1.6 C1.1 3024C

COMPACTOR

CB-34B XW CC-24B CB-32B CC-34B CB-24B CB-36B CB-22B CB-34B

ENGINE - GENERATOR SET

C1.5DE13.5

VIBRATORY COMPACTOR

CB1.8 CB1.7 CC-34 CC-24 CB-334E CB-334D CB-34 XW CC4.0 CB-335E CB-32 CB-34 CB-335D CB-24 CB-22 CB-14 CB4.0 CB4.4 CB-334E XW

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced