Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits290-2019: Aftercooler & Lines Install Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits290-2019: Aftercooler & Lines Install Kit
290-2019: Aftercooler & Lines Install Kit

Brand: Cat

Product Images
290-2019: Aftercooler & Lines Install Kit
290-2019: Aftercooler & Lines Install Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

1W-1253: 0.9mm Thick Aftercooler Gasket
1W-1253: 0.9mm Thick Aftercooler GasketQuantity: 3
7M-9909: 104.37mm Inside Diameter Seal-O-Ring
7M-9909: 104.37mm Inside Diameter Seal-O-RingQuantity: 2
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 1
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 1
310-3953: 6.99 x 81.92mm 75A FKM O-Ring
310-3953: 6.99 x 81.92mm 75A FKM O-RingQuantity: 16
1W-1251: 0.82mm Thick Air Lines Gasket
1W-1251: 0.82mm Thick Air Lines GasketQuantity: 8
1W-4099: 8.64mm Thick Retainer Ring
1W-4099: 8.64mm Thick Retainer RingQuantity: 2
1M-7913: 50.80mm ID Internal Spiral Retaining Ring
1M-7913: 50.80mm ID Internal Spiral Retaining RingQuantity: 2
6V-1454: 72.39mm Inside Diameter Seal-O-Ring
6V-1454: 72.39mm Inside Diameter Seal-O-RingQuantity: 13
5M-7423: 32.69mm Inner Diameter O-Ring Seal
5M-7423: 32.69mm Inner Diameter O-Ring SealQuantity: 8
230-1072: 0.8mm Thick Gasket
230-1072: 0.8mm Thick GasketQuantity: 2
Showing 1 to 11 of 11
DescriptionSpecificationsCompatible Models
Specifications for part number 290-2019

We are still working on adding a specification for this part.

Compatible Models for part number 290-2019

TRUCK

789 789B

WHEEL LOADER

994 994D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced