293-0890: DM SEAL-BULK
+ / - Hover over image to Zoom
Other Views

    293-0890: DM SEAL-BULK

    Part Number: 293-0890
    Brand: Cat
    Retrieving Price.....

    Bulk Seal

    Description:
    Bulk seals are typically used to seal enclosures, and may also be used for sound deadening, vibration isolation, cushioning or thermal insulation.

    They may require installation with adhesive, be clipped in place, pressed into a groove or installed with a zipper tool. Many are sold by unit of length.

    Attributes:
    Cat® Bulk Seals are made of materials that match the specific temperature, chemical resistance and UV exposure requirements of the application. Seal dimensions, geometry and attachment method are designed in conjunction with the surrounding structures, to provide long-lasting sealing performance.

    Protect your investment with Genuine Cat Seals.

    Applications:
    Bulk seals are generally used to seal enclosures, like windows, covers and cab enclosures.

    UNITS:
    • US
    • Metric
    • Design Type: Special Shape
    • Material: EPDM - Ethylene Propylene Diene Modified
    • Material Description: EPDM provides excellent performance in Coolant/Urea applications, and also works well in Air. Do not use in Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid or Biodiesel. It has good abrasion and cut resistance.
    wheel loaders
    993K, 990KLRC, 993KLRC, 994H, 990K, 992K, 992KLRC, 994KLRC

    wheel dozers
    844KLRC, 854K, 844K, 854KLRC

    track type tractors
    D8T, D10T, D11T, D10T2, D11TCD, D10T2LRC, D9T