Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home293-3421: KIT-GASKET-S
Home293-3421: KIT-GASKET-S
293-3421: KIT-GASKET-S

Single Cylinder Head Gasket Kit

Brand: Cat

Product Images
293-3421: KIT-GASKET-S
293-3421: KIT-GASKET-S
Contact your dealer for replacement options.

Single Cylinder Head Gasket Kit

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Description
Description

Description:

  • This kit includes gaskets, seals and bendable locks to rebuild and reinstall a cylinder head. This kit also includes turbocharger gasket and turbo mounting hardware. This kit does not include the fuel injector seals. Order a single injector seal kit as needed.

Attributes:

  • Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money

Description:

  • This kit includes gaskets, seals and bendable locks to rebuild and reinstall a cylinder head. This kit also includes turbocharger gasket and turbo mounting hardware. This kit does not include the fuel injector seals. Order a single injector seal kit as needed.

Attributes:

  • Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money

Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 332.74
Height (mm): 36.83
Length (in): 20.1
Height (in): 1.45
Length (mm): 510.54
Units of MeasureUSMetric
Width (mm): 332.74
Height (mm): 36.83
Length (in): 20.1
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 293-3421
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 293-3421

Description:

  • This kit includes gaskets, seals and bendable locks to rebuild and reinstall a cylinder head. This kit also includes turbocharger gasket and turbo mounting hardware. This kit does not include the fuel injector seals. Order a single injector seal kit as needed.

Attributes:

  • Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money

View More
Specifications for part number 293-3421

Units of Measure

USMetric
Width (mm): 332.74
Height (mm): 36.83
Length (in): 20.1
Height (in): 1.45
Length (mm): 510.54
View More
Compatible Models for part number 293-3421

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert