Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home293-3902: PUMP GP
Home293-3902: PUMP GP
293-3902: PUMP GP

Gear Pump & Electric Pump

Brand: Cat

Product Images
293-3902: PUMP GP
293-3902: PUMP GP

Gear Pump & Electric Pump

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 293-3902

Description:
Hydraulic pumps generate fluid flow within hydraulic systems.

Attributes:
Hydraulic pumps are designed precisely to work in a hydraulic system to meet the prime product requirements for machine performance, reliability, durability, operating costs and productivity.

Recommended Application:
Hydraulic pumps are designed for specific machine requirements.

View More
Specifications for part number 293-3902

Units of Measure

USMetric
Width (mm): 248.9
Height (mm): 165.1
Length (in): 18.0
Material: Carbon Steel
Length (mm): 457.2
Height (in): 6.5
View More
Compatible Models for part number 293-3902

TRUCK

793D 797F 797 793F 795F AC 795F XQ 789C 793F CMD 789D 785C 785D 793F OEM 797B 793F XQ

TRACTOR

784C

HYDRAULIC SHOVEL

6015B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced