Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws293-4373: M4 Pan Head Screw
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws293-4373: M4 Pan Head Screw
293-4373: M4 Pan Head Screw

Cat® Pan Head Screws secure components in equipment, providing stable fastening in different assembly points, ensuring structural integrity

Brand: Cat

fallback-image
293-4373: M4 Pan Head Screw

Cat® Pan Head Screws secure components in equipment, providing stable fastening in different assembly points, ensuring structural integrity

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 293-4373

Units of Measure

USMetric
Locking Feature: Adhesive
Hand of Thread: RH
Material: Carbon Steel
Thread Size (dia x pitch) (mm): M4x0.7
Grip Length (in): 0.236
Bolt Type: Socket Head
Thread Size (in): 0
Bolt Length (in): 0.472
Thread Size (mm): M4
Grip Length (mm): 6.0
Bolt Length (mm): 12.0
View More
Compatible Models for part number 293-4373

ASPHALT COMPACTOR

CB16 CB15 CB13 CB10

ROTARY DRILL

MD6380 MD6310 MD6250

ASPHALT PAVER

AP355 AP-300D AP300 AP355F AP300F

WHEELED EXCAVATOR

M313-07 M315D M315D2 M322D MH M317D2 M314-07 M316D M320D2 M322D2 M324D2 MH M314 M313D M315 M322D2 MH M318D MH M314F M322D M318D M315GC

INDUSTRIAL ENGINE

C4.4

COMPACTOR

CCS9 CB10 CD10 CB13 CB15 CB16

MATERIAL HANDLER

MH3037

VIBRATORY COMPACTOR

CB10 CB-54B CB-66B CB-64B CB-68B CD-54B

WHEEL LOADER

924K 938K 938M 926M 930K 930M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced