Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies293-9928: Pilot Lines Hose Assembly
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies293-9928: Pilot Lines Hose Assembly
293-9928: Pilot Lines Hose Assembly

Cat® 9.53mm Inner Diameter Pilot Lines Hose Assembly with 11/16" 90 degrees O-Ring Face Seal coupling and straight coupling

Brand: Cat

Product Images
293-9928: Pilot Lines Hose Assembly
293-9928: Pilot Lines Hose Assembly
293-9928: Pilot Lines Hose Assembly
293-9928: Pilot Lines Hose Assembly
293-9928: Pilot Lines Hose Assembly

Cat® 9.53mm Inner Diameter Pilot Lines Hose Assembly with 11/16" 90 degrees O-Ring Face Seal coupling and straight coupling

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 293-9928

Units of Measure

USMetric
Overall Length (mm): 1,370.0
Overall Length (in): 53.937
Hose Size, ID Min. (mm): 9.53
Hose Size, ID Min. (in): 0.375
Weight (kg): 0.439
Weight (lb): 0.967
Material: Carbon Steel
View More
Compatible Models for part number 293-9928

TRACK-TYPE TRACTOR

D6T

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced