Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components296-5728: 1 1/2" X 2" Straight Adapter
HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components296-5728: 1 1/2" X 2" Straight Adapter
296-5728: 1 1/2" X 2" Straight Adapter

Cat® 1 1/2" X 2" Fluid Carrying Straight Adapter

Brand: Cat

Product Images
296-5728: 1 1/2" X 2" Straight Adapter
296-5728: 1 1/2" X 2" Straight Adapter
296-5728: 1 1/2" X 2" Straight Adapter
296-5728: 1 1/2" X 2" Straight Adapter
296-5728: 1 1/2" X 2" Straight Adapter

Cat® 1 1/2" X 2" Fluid Carrying Straight Adapter

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 296-5728
Transmission and Hydraulic Oil Compatibile Seal: 8T-0315 (2-12)
Oil and Fuel Compatible Seal: 228-7095 (2-12)
Coolant and Urea Compatible Seal: 294-9075 (2-12)
Material: Carbon Steel
View More
Compatible Models for part number 296-5728

PUMPER

SPF743

ROTARY DRILL

MD6250 MD6310

TRUCK

794 AC

PUMP POWER END

WSP255

OFF HIGHWAY TRUCK

794 AC 796 AC 798 AC 798

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced