Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineExhaust SystemExhaust AirLines296-9798: 98.3mm Inner Diameter Air Lines Tube
HomeEngineExhaust SystemExhaust AirLines296-9798: 98.3mm Inner Diameter Air Lines Tube
296-9798: 98.3mm Inner Diameter Air Lines Tube

Cat® Air Lines Tube is connected to the radiator and serves to convey air for cooling purposes within equipment

Brand: Cat

Product Images
296-9798: 98.3mm Inner Diameter Air Lines Tube
296-9798: 98.3mm Inner Diameter Air Lines Tube
296-9798: 98.3mm Inner Diameter Air Lines Tube
296-9798: 98.3mm Inner Diameter Air Lines Tube
296-9798: 98.3mm Inner Diameter Air Lines Tube

Cat® Air Lines Tube is connected to the radiator and serves to convey air for cooling purposes within equipment

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 296-9798

Units of Measure

USMetric
Outer Diameter (mm): 102.0
Outer Diameter (in): 4.0
Approximate Overall Length (mm): 588.0
Material: Aluminum,Alloy Aluminum
View More
Compatible Models for part number 296-9798

INDUSTRIAL ENGINE

C18

PETROLEUM ENGINE

C18

PETROLEUM PACKAGE

CX35-P800

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced