Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home297-9275: SPRING GP-RE
Home297-9275: SPRING GP-RE
297-9275: SPRING GP-RE

Cat® Recoil Group Left

Brand: Cat

Product Images
297-9275: SPRING GP-RE
297-9275: SPRING GP-RE

Cat® Recoil Group Left

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 297-9275
Height (mm): 235.0
Material: Sealants / Adhesives Adhesive
Recoil Side: Left
Undercarriage Width (mm): 337.0
Length (mm): 907.0
View More
Compatible Models for part number 297-9275

HEX BASED SPL SOLUTION

330F OEM

EXCAVATOR

329E L 329F L 330F L 329E LN 329E 330F 330F LN 323F SA 323E SA

MOBILE HYD POWER UNIT

330FMHPU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced