Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits299-8905: Plate Assembly
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits299-8905: Plate Assembly
299-8905: Plate Assembly

Cat® Plate Assembly (Transmission Case)

Brand: Cat

Product Images
299-8905: Plate Assembly
299-8905: Plate Assembly
299-8905: Plate Assembly
299-8905: Plate Assembly
299-8905: Plate Assembly

Cat® Plate Assembly (Transmission Case)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 299-8905

Units of Measure

USMetric
Width (mm): 241.2
Standard Color: Cat yellow
Height (mm): 106.0
Length (in): 12.9
Material: Alloy Mixed: Metal,Carbon Steel,Alloy Steel
Length (mm): 327.6
Width (in): 9.5
Height (in): 4.17
View More
Compatible Models for part number 299-8905

MOTOR GRADER

140M 3 AWD 16M 18M3 12M 150 16M3 14M 12M 3 AWD 14M-3 14M3 160M 3 AWD 140M 3 140M 2 140 160 12M 3 12M 2 16 14 18 140M 120M 160M 2 160M 3 120M 2 160M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced