Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home2J-5437: INSERT
Home2J-5437: INSERT
2J-5437: INSERT

Brand: Cat

fallback-image
2J-5437: INSERT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2J-5437
Material: Carbon Steel,Alloy Mixed: Metal,Alloy Zinc
View More
Compatible Models for part number 2J-5437

TRACK-TYPE TRACTOR

D9G

WHEEL TRACTOR

650B 660B

HYDRAULIC CONTROL

173B 193B 172 173 163 183B 153 192

TRUCK

769 773 777 769B

WHEEL SCRAPER

630B 666 621 666B 627 651E 631D 651B 631C 631E 631B 637 641 641B 657 637E 657E 637B 637D 651 657B

TRACK LOADER

977H 977K 977L 955H 955K 955L

SOIL COMPACTOR

825B 815

TRACTOR

772 776 768B

BULLDOZER

824S 825 824 826B 815 834S 814S 834 955 824C

WHEEL DOZER

834 824B 814 824

LANDFILL COMPACTOR

826B

WHEEL LOADER

980B 992B 980 966C 988 966R 950 992

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced