Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home2K-1502: 294 HOSE
Home2K-1502: 294 HOSE
2K-1502: 294 HOSE

Medium to High Pressure Hydraulic Hose Assembly

Brand: Cat

Product Images
2K-1502: 294 HOSE
2K-1502: 294 HOSE
Contact your dealer for replacement options.

Medium to High Pressure Hydraulic Hose Assembly

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 2K-1502

Description:
Channels petroleum or water-based hydraulic fluids, water-glycol and water-oil fire resistant hydraulic fluids, hot oil, grease, lubricants, crude and fuel oils, air and water.


Attributes:
Constructed with an oil resistant synthetic rubber inner tube, two plies of special braided high tensile steel wire reinforcement separated by a synthetic rubber layer and an oil and weather resistant synthetic rubber outer cover. These features provide long life and excellent dependability.


Recommended Application:
Medium to High pressure service applications with repetitive flexing, cyclic impulse pressure surges, and vibration stresses.

View More
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 2K-1502
Overall Length (mm): 775.0
Weight (kg): 1.905
Material: Alloy Mixed: Metal,High Pressure Hose
View More
Compatible Models for part number 2K-1502

TRACK LOADER

955C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced