Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineTurbo SystemTurbochargers & Turbocharger Groups2M-2571: COLLAR
HomeEngineTurbo SystemTurbochargers & Turbocharger Groups2M-2571: COLLAR
2M-2571: COLLAR

Turbocharger Thrust Collar

Brand: Cat

Product Images
2M-2571: COLLAR
2M-2571: COLLAR
Contact your dealer for replacement options.

Turbocharger Thrust Collar

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2M-2571

Units of Measure

USMetric
Width (mm): 61.0
Height (mm): 22.9
Length (in): 2.8
Length (mm): 71.1
Height (in): 0.9
View More
Compatible Models for part number 2M-2571

TRACK-TYPE TRACTOR

D8H D9E D9G

WHEEL TRACTOR

651 641 657

MARINE ENGINE

D337 D337F D342C D397D D343

PIPELAYER

583H

INDUSTRIAL ENGINE

D343 D342C D353C D353E D353D

WHEEL SCRAPER

657 666 666B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced