Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home2M-8255: Cogged V-Belt
Home2M-8255: Cogged V-Belt
2M-8255: Cogged V-Belt

Width: 22.3 mm (0.88 in)

Brand: Cat

Product Images
2M-8255: Cogged V-Belt
2M-8255: Cogged V-Belt

Width: 22.3 mm (0.88 in)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 2M-8255

As a global leader for over 85 years, Caterpillar provides the highly competitive belt technology and options suitable to be used on Cat products for all industries we support.

View More
Specifications for part number 2M-8255

Units of Measure

USMetric
Belt Length (in): 75.51
Belt Width (in): 0.88
Belt Type: V-belts - Cogged
Belt Length (mm): 1,918.0
Belt Width (mm): 22.3
View More
Compatible Models for part number 2M-8255

TRACK-TYPE TRACTOR

D8H

PIPELAYER

583H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced