Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemFans & ComponentsFans2N-7981: FAN A
HomeEngineCooling SystemFans & ComponentsFans2N-7981: FAN A
2N-7981: FAN A

Brand: Cat

fallback-image
2N-7981: FAN A

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2N-7981

We are still working on adding a specification for this part.

Compatible Models for part number 2N-7981

GENERATOR

SR4

GEN SET ENGINE

3508 D379B 3512 3516 D399 D398B

GENERATOR SET

3512 G3516 G3512

MARINE AUXILIARY

3508B

MARINE ENGINE

D379A D379B D349 D346 D348 D398A D398B

INDUSTRIAL ENGINE

D348 D349 D346 D398B D398 D379 D379B

GAS ENGINE

G379A G3516 G398 G399 G379

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced