Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws2P-7864: 0.250-14 Pan Head Tapping Screw
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws2P-7864: 0.250-14 Pan Head Tapping Screw
2P-7864: 0.250-14 Pan Head Tapping Screw

Cat® Pan Head Tapping Screw used for fastening several components of a machine securely in place

Brand: Cat

Product Images
2P-7864: 0.250-14 Pan Head Tapping Screw
2P-7864: 0.250-14 Pan Head Tapping Screw
2P-7864: 0.250-14 Pan Head Tapping Screw
2P-7864: 0.250-14 Pan Head Tapping Screw
2P-7864: 0.250-14 Pan Head Tapping Screw

Cat® Pan Head Tapping Screw used for fastening several components of a machine securely in place

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2P-7864
Material: Alloy Mixed: Metal,Alloy Zinc,Carbon Steel
View More
Compatible Models for part number 2P-7864

MULTI TERRAIN LOADER

297D XHP 297D2 XHP

COMPACT TRACK LOADER

299D XHP 299D3 XE 299D2 XHP

WHEEL TRACTOR

650B 639D 627B 623B 637 631D 651B 631C 660B 621B 633C 637D 657B 621K OEM 615 633D 641B 613 621H 666B

TRACK LOADER

941B 977K 951C 951B 941 983

SOIL COMPACTOR

825B 815

EJECTOR TRUCK

740B

BACKHOE LOADER

446D 442D 430D 438D 420F2 420D 432D 428D

WHEEL DOZER

834 824B 814

LANDFILL COMPACTOR

816 826B

MOTOR GRADER

12G 120G 16 120 140G 12F 16G 130G 140 14G 14E

WHEEL LOADER

920 980B 992B 930 966C 988 950 992

TRACK-TYPE TRACTOR

D7F D5 D4D D8H D9G D6C

ARTICULATED TRUCK

740B 735B

PIPELAYER

594

SKID STEER LOADER

272D2 XHP 272D3 XE 272D3 272D2

TRUCK

773

EXCAVATOR

225

TRACTOR

772

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced