Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesCable AssembliesGround-Strap2P-8253: Hand tool Strap
HomeElectrical & ElectronicsWiring Harnesses & CablesCable AssembliesGround-Strap2P-8253: Hand tool Strap
2P-8253: Hand tool Strap

Cat® Strap (Filter Wrench)

Brand: Cat

Product Images
2P-8253: Hand tool Strap
2P-8253: Hand tool Strap

Cat® Strap (Filter Wrench)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2P-8253

Units of Measure

USMetric
Length (mm): 635.0
Length (in): 25.0
Width (mm): 50.8
Width (in): 2.0
Material: Plastic,Plastic Plastic
Weight (kg): 0.054
Weight (lb): 0.119
Material Description: Nylon
Strap Width (in): 2.0
Strap Width (mm): 50.8
View More
Compatible Models for part number 2P-8253

TRACK-TYPE TRACTOR

D6G SR D4E SR D9T D9R D5E D6E SR D6E

ARTICULATED TRUCK

D300E D350E II 725 D400E D250E 740 D350E D400E II 730 D250E II 735 D300E II

POWER MODULE

TR43-C18L TR43 TR43-E44

EJECTOR TRUCK

740 D400E II

EXCAVATOR

320E L 352F 316F L 336E LH 349F L 349 349F LXE 336 GC FM538 320C 320E 336E 324E 336F 320E LRR 352 324E L 326F L 336F L 336F XE 374D L 320 390D 390F 330F 336F L XE 374F 316E L 349E L 323 329E L 390F L 336 329E 336E L 320 GC 313B 325C 349E 336E H 349F 320E RR

MOTOR GRADER

160K 140K

WHEEL LOADER

950F 950F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced