Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits2S-1653: Rebuild Cylinder Head Gasket Kit - Valve Grinding
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits2S-1653: Rebuild Cylinder Head Gasket Kit - Valve Grinding
2S-1653: Rebuild Cylinder Head Gasket Kit - Valve Grinding

Brand: Cat

Product Images
2S-1653: Rebuild Cylinder Head Gasket Kit - Valve Grinding
2S-1653: Rebuild Cylinder Head Gasket Kit - Valve Grinding
Contact your dealer for replacement options.

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Parts included in this kit

No results available.

2F-4586: Exhaust Fitting Gasket
2F-4586: Exhaust Fitting GasketQuantity: 1
5M-7590: 47.6mm Outer Diameter Packing Ring
5M-7590: 47.6mm Outer Diameter Packing RingQuantity: 1
5M-6039: Cylinder Head Gasket
5M-6039: Cylinder Head GasketQuantity: 1
8M-7754: 0.375" Inner Diameter Cylinder Head Ferrule Seal
8M-7754: 0.375" Inner Diameter Cylinder Head Ferrule SealQuantity: 1
8M-1589: Regulator Gasket
8M-1589: Regulator GasketQuantity: 1
6L-7813: 25.40mm Outside Diameter Ferrule Seal
6L-7813: 25.40mm Outside Diameter Ferrule SealQuantity: 19
5B-3718: 20.62mm Inner Diameter Seal O Ring
5B-3718: 20.62mm Inner Diameter Seal O RingQuantity: 6
2M-0890: GASKET
2M-0890: GASKETQuantity: 1
3H-4970: 12.07mm Inside Diameter Seal-O-Ring
3H-4970: 12.07mm Inside Diameter Seal-O-RingQuantity: 1
5P-4889: 3.53 x 75.79mm 75A FKM O-Ring
5P-4889: 3.53 x 75.79mm 75A FKM O-RingQuantity: 1
9H-5829: 0.79mm Thick Aftercooler Water Pump Gasket
9H-5829: 0.79mm Thick Aftercooler Water Pump GasketQuantity: 1
6F-1069: Fuel Valve Seal Assembly
6F-1069: Fuel Valve Seal AssemblyQuantity: 6
7B-2420: 0.03" Thick Cylinder Head Water Ferrule
7B-2420: 0.03" Thick Cylinder Head Water FerruleQuantity: 1
6L-7814: 17.46mm Outside Diameter Director Seal
6L-7814: 17.46mm Outside Diameter Director SealQuantity: 2
171-4358: 5.33 x 50.17mm 70A EPDM O-Ring
171-4358: 5.33 x 50.17mm 70A EPDM O-RingQuantity: 6
5P-5678: Engine Ribbon Seal
5P-5678: Engine Ribbon SealQuantity: 3
8M-0758: Inlet Manifold Cover Gasket
8M-0758: Inlet Manifold Cover GasketQuantity: 1
9M-2676: 0.124" Thick Cylinder Head Gasket
9M-2676: 0.124" Thick Cylinder Head GasketQuantity: 1
1M-0090: 2.09mm Thick Manifold Head Gasket
1M-0090: 2.09mm Thick Manifold Head GasketQuantity: 6
2B-5721: Cylinder Block Gasket
2B-5721: Cylinder Block GasketQuantity: 1
Showing 1 to 20 of 20
DescriptionSpecificationsCompatible Models
Specifications for part number 2S-1653

We are still working on adding a specification for this part.

Compatible Models for part number 2S-1653

MOTOR GRADER

12E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced