Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings2S-2181: 66.09mm Inner Diameter Toric Sealing Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings2S-2181: 66.09mm Inner Diameter Toric Sealing Ring
2S-2181: 66.09mm Inner Diameter Toric Sealing Ring

Cat® Ring-Sealing 9.47mm Cross Section Diameter, 66.09mm Inside Diameter

Brand: Cat

Product Images
2S-2181: 66.09mm Inner Diameter Toric Sealing Ring
2S-2181: 66.09mm Inner Diameter Toric Sealing Ring
2S-2181: 66.09mm Inner Diameter Toric Sealing Ring
2S-2181: 66.09mm Inner Diameter Toric Sealing Ring
2S-2181: 66.09mm Inner Diameter Toric Sealing Ring

Cat® Ring-Sealing 9.47mm Cross Section Diameter, 66.09mm Inside Diameter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2S-2181

Units of Measure

USMetric
Material Description: Silicone performs well in a wide range of temperatures -- from extremely low to moderately high -- and is excellent in Air applications. It is also compatible with Engine Oil. It has limited strength and abrasion/cut resistance, so it is better in low pressure applications. Silicone should not be used with Diesel Fuel, Coolant/Urea, Hydraulic Oil, Automatic Transmission Fluid or Biodiesel.
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Material: VMQ - Silicone,Silicone / MQ / VMQ / PMQ Rubber
Cross Section Diameter (mm): 9.5
Inside Diameter (mm): 66.1
Cross Section Diameter (in): 0.37
Inside Diameter (in): 2.6
View More
Compatible Models for part number 2S-2181

TRACK-TYPE TRACTOR

D5

PIPELAYER

561B 561C

TRACK LOADER

955C 977D 955H 953D 953 953K

BULLDOZER

955

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced