Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineLubrication SystemOil Pumps2S-7848: Oil Pump Idler Shaft
HomeEngineLubrication SystemOil Pumps2S-7848: Oil Pump Idler Shaft
2S-7848: Oil Pump Idler Shaft

Cat® Oil Pump Idler Shaft allows for the transfer of rotational power from the crankshaft to the oil pump gears

Brand: Cat

Product Images
2S-7848: Oil Pump Idler Shaft
2S-7848: Oil Pump Idler Shaft
2S-7848: Oil Pump Idler Shaft
2S-7848: Oil Pump Idler Shaft
2S-7848: Oil Pump Idler Shaft

Cat® Oil Pump Idler Shaft allows for the transfer of rotational power from the crankshaft to the oil pump gears

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2S-7848
Width (mm): 71.2
Height (mm): 20.4
Material: Carbon Steel
Length (mm): 96.6
View More
Compatible Models for part number 2S-7848

WHEEL TRACTOR

627 651B 621 650B 651 641B 657G 660B 623 651E 666B 657E 657B

WHEEL TRACTOR-SCRAPER

657 651

WHEEL SCRAPER

657G 657 657E 657B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced