Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home2U-2635: NUT
Home2U-2635: NUT
2U-2635: NUT

Brand: Cat

fallback-image
Discontinued
2U-2635: NUT
Contact your dealer for replacement options.

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Description
Description

We are still working on adding a description for this part.

Specifications
Specifications
Units of MeasureUSMetric
Hand of Thread: RH
Nut Type: Hex
Thickness (in): 0.276
Thread Size (dia x pitch) (mm): M12x1.75
Thread Size (in): 0
Class or Grade: ISO 898-2 Class 12
Drive (mm): 19
Thread Size (mm): M12
Drive (in): 0.748
Thickness (mm): 7
Units of MeasureUSMetric
Hand of Thread: RH
Nut Type: Hex
Thickness (in): 0.276
View More
Compatible Models
Compatible Models
Articulated Truck
D35CD25CD30CD400D250BD350CD35HPD300B
View More
Articulated Truck
D35CD25CD30CD400D250BD350CD35HPD300B
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert