Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Pumps2W-0256: Pump G
HomeEngineFuel SystemFuel Pumps2W-0256: Pump G
2W-0256: Pump G

Fuel Injection Pump

Brand: Cat

Product Images
2W-0256: Pump G
2W-0256: Pump G

Fuel Injection Pump

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2W-0256

Units of Measure

USMetric
Width (mm): 330.2
Height (mm): 208.28
Length (in): 20.7
Height (in): 8.2
Length (mm): 525.78
View More
Compatible Models for part number 2W-0256

WHEEL TRACTOR

627E

TRACK LOADER

973

SOIL COMPACTOR

815B

WHEEL DOZER

814B

LANDFILL COMPACTOR

816B

WINCH

57H 57 56 56H

MOTOR GRADER

160G 140G 14G

WHEEL LOADER

966D 966C 966F 966E

WHEEL SKIDDER

528

TRACK-TYPE TRACTOR

D7G D7H D5B D5E D6D D6E D6H

GEN SET ENGINE

3306 3306B

ARTICULATED TRUCK

D250B

MARINE ENGINE

3306 3306B

RIPPER

977 7 6 5

PIPELAYER

572G 571G

INDUSTRIAL ENGINE

3306 3306B

WHEEL SCRAPER

627B 627E 637E

EXCAVATOR

235B EL300 235 E300 E300B EL300B

BULLDOZER

7SU 6A 6S 7A 7S 7U 6SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced