Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineExhaust SystemMufflers2W-4073: 219mm Inner Diameter Exhaust Muffler
HomeEngineExhaust SystemMufflers2W-4073: 219mm Inner Diameter Exhaust Muffler
2W-4073: 219mm Inner Diameter Exhaust Muffler

Cat® 219mm Inner Diameter Engine Exhaust Steel Muffler to Reduce the Noise Generated by the Engine During Combustion and to Control Harmful Emissions

Brand: Cat

Product Images
2W-4073: 219mm Inner Diameter Exhaust Muffler
2W-4073: 219mm Inner Diameter Exhaust Muffler

Cat® 219mm Inner Diameter Engine Exhaust Steel Muffler to Reduce the Noise Generated by the Engine During Combustion and to Control Harmful Emissions

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2W-4073
Width (mm): 584.2
Height (mm): 546.1
Material: Carbon Steel
Length (mm): 1,727.2
View More
Compatible Models for part number 2W-4073

ENGINE - MACHINE

3408

GEN SET ENGINE

3408B 3408C 3508 3408 3516

GENERATOR

SR4 SR4B

GENERATOR SET

3508 G3508 C32 3516 C18 G3412 G3512

MARINE AUXILIARY

3508C C32

MARINE ENGINE

C18 C32 3412 3408C 3508 3412C 3412E 3508C

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

C32B 3508 3406C 3408B 3408C

ENGINE

C32B INDUSTRIAL 3508PETROL G3408 C27 INDUSTRIAL G3412C G3412

PETROLEUM ENGINE

3508C

EXCAVATOR

M325C

GAS ENGINE

G3512 G3412 G3516 G3408B G3508 G3408

ROTARY CUTTER

RC7

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced