Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home2W-4841: Basic Piston Group
Home2W-4841: Basic Piston Group
2W-4841: Basic Piston Group

Brand: Cat

fallback-image
2W-4841: Basic Piston Group

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 2W-4841

We are still working on adding a description for this part.

Specifications for part number 2W-4841

We are still working on adding a specification for this part.

Compatible Models for part number 2W-4841

WHEEL TRACTOR

613B 613C

TRUCK ENGINE

3208

INTEGRATED TOOLCARRIER

IT18B IT28 IT28B IT18

TRACK LOADER

943 953

COLD PLANER

PR-1000C PR-1000

WINCH

53 54H 55 54

FOREST PRODUCTS

FB221

WHEEL LOADER

G926 916 G916 926 926E

WHEEL SKIDDER

508

TRACK-TYPE TRACTOR

D3B D3C D4H D5C

ENGINE - MACHINE

3208

GEN SET ENGINE

3208

MARINE ENGINE

3208

RIPPER

3 953 4 943

INDUSTRIAL ENGINE

3204

EXCAVATOR

229 225 215B 231D EL180 E180 225B 225D 215

VIBRATORY COMPACTOR

CP-553 CB-614 CS-553 CS-551

BULLDOZER

4S 4P D5C PATLGP 5A PAT D5C PAT 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced