Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsMedium Pressure Hoses2W-7249: 716 HOSE
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsMedium Pressure Hoses2W-7249: 716 HOSE
2W-7249: 716 HOSE

Medium Pressure Hydraulic Hose Assembly

Brand: Cat

Product Images
2W-7249: 716 HOSE
2W-7249: 716 HOSE

Medium Pressure Hydraulic Hose Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2W-7249
Overall Length (mm): 200.0
Weight (kg): 0.8
Material: Medium Pressure Hose,Carbon Steel
View More
Compatible Models for part number 2W-7249

GEN SET ENGINE

3508 3608 3606 3512 3516 3616

GENERATOR SET

3516C 3516B 3512C 3512B

MARINE AUXILIARY

3512C 3608 3512B 3516B

MARINE ENGINE

3616 3618 3612 C280-16 3516C

INDUSTRIAL ENGINE

3512B 3512C 3516B 3516C 3508 3512 3516

VEHICULAR ENGINE

3516 3512

PETROLEUM ENGINE

3516C 3516B 3512C 3512B

GAS ENGINE

G3612 G3616 G3608

PETROLEUM GEN SET

3512C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced