Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home2W-8002: WATER PUMP G
Home2W-8002: WATER PUMP G
2W-8002: WATER PUMP G

Water Pump Group Kit

Brand: Cat

Product Images
2W-8002: WATER PUMP G
2W-8002: WATER PUMP G
Contact your dealer for replacement options.

Water Pump Group Kit

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 2W-8002

Description:

  • This kit contains the gaskets and seals to reinstall water pump and attaching lines.


Attributes:

  • Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.


View More
Specifications for part number 2W-8002
Material: Sealants / Adhesives Adhesive
Kit Contains: Water pump, water pump gear, water pump cover, water pump shaft, water housing pump, impeller pump, ball bearing, retaining ring, gaskets, seals, bolts, washers, plugs
View More
Compatible Models for part number 2W-8002

WHEEL TRACTOR

615C 627B 627E 615C II 615 621R 621S

TRUCK ENGINE

1673C 3306B 3306

HYDRAULIC CONTROL

143 141 140

SOIL COMPACTOR

815B

WHEEL DOZER

814B

LANDFILL COMPACTOR

816B

WINCH

528 518

GRAPPLE

518 120C 125C

WHEEL LOADER

966F II 920 936E 936F 930 950B/950E 936 966D 966C 966F 966E G936 950B 950E 970F 966R 930R 930T

TRACK-TYPE TRACTOR

D4E D4E SR D5B D6D

WHEEL SKIDDER

518 528B 528 518C 530B

ENGINE - MACHINE

3304

GEN SET ENGINE

3306 3304 3304B

ARTICULATED TRUCK

D35C D300B D250B D25C D350C D30C

RIPPER

951 4

BOOM

120C

INDUSTRIAL ENGINE

3304 3306 3306B D333C D330C 3304B

WHEEL SCRAPER

627E 615C 621E

EXCAVATOR

EL300 E300

BULLDOZER

4S 4A

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced