Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineExhaust SystemExhaust AirLines2W-8167: Air Compressor Inlet Tube Assembly
HomeEngineExhaust SystemExhaust AirLines2W-8167: Air Compressor Inlet Tube Assembly
2W-8167: Air Compressor Inlet Tube Assembly

Cat® 13.4mm Inner Diameter Air Compressor Inlet Tube Assembly helps to supply the air to the air compressor

Brand: Cat

Product Images
2W-8167: Air Compressor Inlet Tube Assembly
2W-8167: Air Compressor Inlet Tube Assembly

Cat® 13.4mm Inner Diameter Air Compressor Inlet Tube Assembly helps to supply the air to the air compressor

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2W-8167

Units of Measure

USMetric
Outer Diameter (mm): 16.0
Outer Diameter (in): 0.63
Approximate Overall Length (mm): 299.0
Material: STEEL
View More
Compatible Models for part number 2W-8167

ENGINE - MACHINE

3204

INTEGRATED TOOLCARRIER

IT18B IT28B IT18 IT28

INDUSTRIAL ENGINE

3204

WHEEL LOADER

926E G926 G916 926 916

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced