Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home2W-8655: CORE A
Home2W-8655: CORE A
2W-8655: CORE A

Brand: Cat

fallback-image
Discontinued
2W-8655: CORE A
Contact your dealer for replacement options.

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 2W-8655

We are still working on adding a description for this part.

Specifications for part number 2W-8655
Material: Alloy Mixed: Metal
View More
Compatible Models for part number 2W-8655

TRACK-TYPE TRACTOR

D9L D8L

RIPPER

8

BULLDOZER

8S 8U 8A

WINCH

58

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced