Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits300-2590: SHAFT-PLNTY-GD
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits300-2590: SHAFT-PLNTY-GD
300-2590: SHAFT-PLNTY-GD

Cat® General Duty Drive Train Shaft

Brand: Cat

Product Images
300-2590: SHAFT-PLNTY-GD
300-2590: SHAFT-PLNTY-GD

Cat® General Duty Drive Train Shaft

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 300-2590

Units of Measure

USMetric
Diameter (in): 0.799
Diameter (mm): 20.3
Material: Alloy Steel
Overall Length (in): 2.5
Overall Length (mm): 63.5
View More
Compatible Models for part number 300-2590

WHEEL TRACTOR

613B 613

HYDRAULIC CONTROL

143 140

TRACK LOADER

951C 941B 951B 941

MOTOR GRADER

16H NA 14H NA 14H 14G 16H 16G

WINCH

528 518

GRAPPLE

518 120C 125C

WHEEL LOADER

920 930

TRACK-TYPE TRACTOR

D4D D4E

WHEEL SKIDDER

518 518C 528B 530B 528

RIPPER

4

BOOM

120C

PIPELAYER

589 583R 578

BULLDOZER

4A

RIPPER SCARIFIER

16G

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced