Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home300-6830: 1829 mm (72 in)
Home300-6830: 1829 mm (72 in)
300-6830: 1829 mm (72 in)

Pallet forks are for moving palletized loads on construction sites, handling bagged fertilizer and seed at landscaping and nursery sites.

Brand: Cat

Product Images
300-6830: 1829 mm (72 in)
300-6830: 1829 mm (72 in)
Contact your dealer for replacement options.

Pallet forks are for moving palletized loads on construction sites, handling bagged fertilizer and seed at landscaping and nursery sites.

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 300-6830

Units of Measure

USMetric
Number Of Tine: 2.0
Fork Tine Width (mm): 150.0
Combined Weight (lb): 1,906.6
Fork Tine Thickness (mm): 65.0
Carriage Height (mm): 1,550.0
Fork Tine Weight (lb): 387.1
Carriage Height (in): 61.0
Carriage Weight (lb): 1,130.7
Carriage Weight (kg): 512.9
Fork Tine Weight (kg): 175.6
Fork Tine Height (in): 28.5
Carriage Width (mm): 2,498.0
Machine Type: Small Wheel Loaders
Fork Tine Height (mm): 723.5
Combined Weight (kg): 864.1
Fork Tine Width (in): 5.9
Fork Tine Thickness (in): 2.6
Fork Tine Length (mm): 1,829.0
Overall Length (mm): 2,282.0
Fork Tine Length (in): 72.0
View More
Compatible Models for part number 300-6830

WHEEL LOADER

928HZ 924H 930H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced