Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home303-1313: 508 mm (20 in) Heavy Duty Bucket
Home303-1313: 508 mm (20 in) Heavy Duty Bucket
303-1313: 508 mm (20 in) Heavy Duty Bucket

High strength buckets designed for maximum performance and value over a broad range of applications.

Brand: Cat

fallback-image
303-1313: 508 mm (20 in) Heavy Duty Bucket

High strength buckets designed for maximum performance and value over a broad range of applications.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 303-1313

Units of Measure

USMetric
Width (mm): 508.0
Weight (kg): 94.0
Rated Capacity (Cbm): 0.102
Weight (lb): 207.0
View More
Compatible Models for part number 303-1313

MINI HYD EXCAVATOR

305E 305.5E2 CR 304C CR 305C CR 305E2 CR 305.5E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced