Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeAttachmentsThumbs305-6744: 671 mm (26 in) 4 Teeth/2 Tines
Home
AttachmentsThumbs
305-6744: 671 mm (26 in) 4 Teeth/2 Tines
305-6744: 671 mm (26 in) 4 Teeth/2 Tines

Pro Series Hydraulic Thumbs (Pro and Pro Plus models) offer the best load control.

Brand: Cat

Product Images
305-6744: 671 mm (26 in) 4 Teeth/2 Tines
305-6744: 671 mm (26 in) 4 Teeth/2 Tines
305-6744: 671 mm (26 in) 4 Teeth/2 Tines
305-6744: 671 mm (26 in) 4 Teeth/2 Tines
305-6744: 671 mm (26 in) 4 Teeth/2 Tines
305-6744: 671 mm (26 in) 4 Teeth/2 Tines
305-6744: 671 mm (26 in) 4 Teeth/2 Tines
305-6744: 671 mm (26 in) 4 Teeth/2 Tines

Pro Series Hydraulic Thumbs (Pro and Pro Plus models) offer the best load control.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
295-5952: 610 mm (24 in), 229 L (8.1 ft3), Pin On, 50 mm (2 in)
295-5952: 610 mm (24 in), 229 L (8.1 ft3), Pin On, 50 mm (2 in)

High strength buckets designed for maximum performance and value over a broad range of applications.

Check Price
295-5953: 762 mm (30 in), 309 L (10.9 ft3), Pin On, 50 mm (2 in)
295-5953: 762 mm (30 in), 309 L (10.9 ft3), Pin On, 50 mm (2 in)

High strength buckets designed for maximum performance and value over a broad range of applications.

Check Price
295-5951: 457 mm (18 in), 150 L (5.3 ft3), Pin On, 50 mm (2 in)
295-5951: 457 mm (18 in), 150 L (5.3 ft3), Pin On, 50 mm (2 in)

High strength buckets designed for maximum performance and value over a broad range of applications.

Check Price
295-5954: 914 mm (36 in), 388 L (13.7 ft3), Pin On, 50 mm (2 in)
295-5954: 914 mm (36 in), 388 L (13.7 ft3), Pin On, 50 mm (2 in)

High strength buckets designed for maximum performance and value over a broad range of applications.

Check Price
295-5952
295-5952: 610 mm (24 in), 229 L (8.1 ft3), Pin On, 50 mm (2 in)
Check Price
295-5953
295-5953: 762 mm (30 in), 309 L (10.9 ft3), Pin On, 50 mm (2 in)
Check Price
295-5951
295-5951: 457 mm (18 in), 150 L (5.3 ft3), Pin On, 50 mm (2 in)
Check Price
295-5954
295-5954: 914 mm (36 in), 388 L (13.7 ft3), Pin On, 50 mm (2 in)
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert