Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Lines/High Pressure Lines306-6620: 7.75mm Inner Diameter Engine Fuel Lines Tube
HomeEngineFuel SystemFuel Lines/High Pressure Lines306-6620: 7.75mm Inner Diameter Engine Fuel Lines Tube
306-6620: 7.75mm Inner Diameter Engine Fuel Lines Tube

Cat® Engine Fuel Lines Tube efficiently channels fuel from the tank to the engine, ensuring proper combustion and optimal performance, enhancing fuel efficiency

Brand: Cat

Product Images
306-6620: 7.75mm Inner Diameter Engine Fuel Lines Tube
306-6620: 7.75mm Inner Diameter Engine Fuel Lines Tube

Cat® Engine Fuel Lines Tube efficiently channels fuel from the tank to the engine, ensuring proper combustion and optimal performance, enhancing fuel efficiency

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 306-6620

Units of Measure

USMetric
Outer Diameter (mm): 10.0
Outer Diameter (in): 0.37
Approximate Overall Length (mm): 678.0
Material: Steel,Alloy Zinc,Alloy Mixed: Metal
View More
Compatible Models for part number 306-6620

BACKHOE LOADER

420E 430E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced