Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings307-5360: Bearing-Special Race and Roller Assembly
HomeDrivetrainDifferentialsDifferential Bearings307-5360: Bearing-Special Race and Roller Assembly
307-5360: Bearing-Special Race and Roller Assembly

Cat® Cylindrical Roller Bearing (Special Race and Roller Assembly)

Brand: Cat

Product Images
307-5360: Bearing-Special Race and Roller Assembly
307-5360: Bearing-Special Race and Roller Assembly
307-5360: Bearing-Special Race and Roller Assembly
307-5360: Bearing-Special Race and Roller Assembly
307-5360: Bearing-Special Race and Roller Assembly

Cat® Cylindrical Roller Bearing (Special Race and Roller Assembly)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 307-5360

Units of Measure

USMetric
Outside Diameter (mm): 85.0
Inside Diameter (mm): 45.0
Height (mm): 23.0
Outside Diameter (in): 3.346
Inside Diameter (in): 1.7716
Height (in): 0.9055
View More
Compatible Models for part number 307-5360

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced