Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home308-2073: ACTUATOR AS.
Home308-2073: ACTUATOR AS.
308-2073: ACTUATOR AS.

Electric Actuator

Brand: Cat

Product Images
308-2073: ACTUATOR AS.
308-2073: ACTUATOR AS.
Contact your dealer for replacement options.

Electric Actuator

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 308-2073

Units of Measure

USMetric
Width (mm): 203.2
Height (mm): 127.0
Length (in): 30.5
Material: Carbon Steel,Grease (Lanolin, Silicone) Fluid
Height (in): 5.0
Length (mm): 774.7
View More
Compatible Models for part number 308-2073

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced