Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageGuards308-4620: Roller Guard Full Length
Home
UndercarriageGuards
308-4620: Roller Guard Full Length
308-4620: Roller Guard Full Length

Cat® Guard As-Rh Roller Guard Full Length, Front And Rear Position, Right Side of Frame

Brand: Cat

Product Images
308-4620: Roller Guard Full Length
308-4620: Roller Guard Full Length

Cat® Guard As-Rh Roller Guard Full Length, Front And Rear Position, Right Side of Frame

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 308-4620
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 308-4620
Guard Type: Roller Guard Full Length
Height (mm): 214
Track Frame Side: Right
Material: Alloy Steel
Guard Position: Front And Rear
UC System: HD
Undercarriage Width (mm): 90
Length (mm): 1,709
View More
Compatible Models for part number 308-4620

TRACK LOADER

973D 973K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert