Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits308-5691: Single Cylinder Head Install Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
308-5691: Single Cylinder Head Install Kit
308-5691: Single Cylinder Head Install Kit

Single Cylinder Head Kit

Brand: Cat

Product Images
308-5691: Single Cylinder Head Install Kit
308-5691: Single Cylinder Head Install Kit
Contact your dealer for replacement options.

Single Cylinder Head Kit

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Items included

No results available.

222-5915: 0.8mm Thick Water Lines Gasket
222-5915: 0.8mm Thick Water Lines GasketQuantity: 1
126-5466: 0.8mm Thick Water Lines Gasket
126-5466: 0.8mm Thick Water Lines GasketQuantity: 1
5P-7814: 10.52mm Inner Diameter Seal O Ring
5P-7814: 10.52mm Inner Diameter Seal O RingQuantity: 1
112-3540: 23.16mm Inside Diameter Seal-O-Ring
112-3540: 23.16mm Inside Diameter Seal-O-RingQuantity: 1
7C-7431: 1.03mm Thick Turbocharger Gasket
7C-7431: 1.03mm Thick Turbocharger GasketQuantity: 1
310-7255: 1.78 x 31.47mm 90A FKM O-Ring
310-7255: 1.78 x 31.47mm 90A FKM O-RingQuantity: 12
197-8419: 0.35mm Thick Turbocharger Oil Exhaust Gasket
197-8419: 0.35mm Thick Turbocharger Oil Exhaust GasketQuantity: 1
238-5084: 2.95 x 29.74mm 90A FKM O-Ring
238-5084: 2.95 x 29.74mm 90A FKM O-RingQuantity: 2
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
3J-7354: 1.83 x 8.92mm 90A NBR O-RingQuantity: 2
6V-8397: 1.78 x 9.27mm 90A NBR O-Ring
6V-8397: 1.78 x 9.27mm 90A NBR O-RingQuantity: 2
1J-9671: 1.83 x 10.52mm 90A NBR O-Ring
1J-9671: 1.83 x 10.52mm 90A NBR O-RingQuantity: 1
8L-2786: 2.21 x 16.36mm 75A FKM O-Ring
8L-2786: 2.21 x 16.36mm 75A FKM O-RingQuantity: 1
144-3472: 0.84mm Thick Air Inlet Gasket
144-3472: 0.84mm Thick Air Inlet GasketQuantity: 1
8H-2046: 5.33 x 85.09mm 75A NBR O-Ring
8H-2046: 5.33 x 85.09mm 75A NBR O-RingQuantity: 1
133-4995: Cylinder Head Gasket
133-4995: Cylinder Head GasketQuantity: 1
285-0365: 1.98mm Thickness Integral Rubber Edge Bonded Seal
285-0365: 1.98mm Thickness Integral Rubber Edge Bonded SealQuantity: 1
163-2478: 8.24mm Inner Diameter Valve Stem Seal
163-2478: 8.24mm Inner Diameter Valve Stem SealQuantity: 6
7F-8268: 53.57mm Inside Diameter Seal-O-Ring
7F-8268: 53.57mm Inside Diameter Seal-O-RingQuantity: 1
5P-5678: Engine Ribbon Seal
5P-5678: Engine Ribbon SealQuantity: 3
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 6
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 6
7J-0204: 1.63 x 7.65mm 90A NBR O-Ring
7J-0204: 1.63 x 7.65mm 90A NBR O-RingQuantity: 2
214-7567: 1.83 x 10.52mm 90A FKM O-Ring
214-7567: 1.83 x 10.52mm 90A FKM O-RingQuantity: 1
228-7089: 1.78 x 9.27mm 90A FKM O-Ring
228-7089: 1.78 x 9.27mm 90A FKM O-RingQuantity: 2
464-0509: 9.25mm Inside Diameter Seal-O-Ring
464-0509: 9.25mm Inside Diameter Seal-O-RingQuantity: 1
6V-3250: 1.98 x 11.89mm 70A EPDM O-Ring
6V-3250: 1.98 x 11.89mm 70A EPDM O-RingQuantity: 1
6V-6609: 2.21 x 16.36mm 70A EPDM O-Ring
6V-6609: 2.21 x 16.36mm 70A EPDM O-RingQuantity: 4
136-0812: 0.8mm Thick Temperature Regulator Housing Gasket
136-0812: 0.8mm Thick Temperature Regulator Housing GasketQuantity: 1
4Y-9652: 0.7mm Thick Engine Cylinder Cover Gasket
4Y-9652: 0.7mm Thick Engine Cylinder Cover GasketQuantity: 3
272-0388: 647mm Inner Diameter Press Seal
272-0388: 647mm Inner Diameter Press SealQuantity: 1
147-8214: 7.44mm Inner Diameter Valve Stem Seal
147-8214: 7.44mm Inner Diameter Valve Stem SealQuantity: 12
272-1956: 1.6mm Thick Exhaust Manifold Gasket
272-1956: 1.6mm Thick Exhaust Manifold GasketQuantity: 6
Showing 1 to 32 of 36Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 308-5691
Kit Contains: Gaskets, seals
View More
Compatible Models for part number 308-5691

TRUCK ENGINE

C7

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert