Caterpillar
No suggested results. Try again.

Select Store

Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

308-5824: Fuel System Gasket Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits308-5824: Fuel System Gasket Kit

308-5824: Fuel System Gasket Kit

Fuel System Kit

Brand: Cat

Product Images

308-5824: Fuel System Gasket Kit

308-5824: Fuel System Gasket Kit

Fuel System Kit

Brand: Cat

Parts included in this kit

No results available.

061-7539: 20mm Inner Diameter O-Ring Seal

Quantity: 1

1P-0436: 1.2mm Thick Fuel Filter Lines Gasket

Quantity: 2

214-7566: 1.83 x 8.92mm 90A FKM O-Ring

Quantity: 1

214-7568: STOR O-Ring Seal (SAE 9/16-18)

Quantity: 18

227-5904: 3 x 104mm 75A FKM O-Ring

Quantity: 1

228-7089: 1.78 x 9.27mm 90A FKM O-Ring

Quantity: 2

238-5081: 2.46 x 19.18mm 90A FKM O-Ring

Quantity: 1

3J-1907: 1.98 x 11.89mm 90A NBR O-Ring

Quantity: 2

3J-7354: 1.83 x 8.92mm 90A NBR O-Ring

Quantity: 1

4F-9653: 5.33 x 46.99mm 75A NBR O-Ring

Quantity: 1

5P-7814: 10.52mm Inner Diameter Seal O Ring

Quantity: 1

6V-5048: 1.83 x 8.92mm 75A FKM O-Ring

Quantity: 1

6V-8397: 1.78 x 9.27mm 90A NBR O-Ring

Quantity: 2

8L-2786: 2.21 x 16.36mm 75A FKM O-Ring

Quantity: 1

Showing 1 to 14 of 14

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced