Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Insulation308-6334: Insulation
HomeCabsCab InteriorCab Insulation308-6334: Insulation
308-6334: Insulation

Cat® Insulation (Sound Suppression)

Brand: Cat

Product Images
308-6334: Insulation
308-6334: Insulation

Cat® Insulation (Sound Suppression)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 308-6334

Units of Measure

USMetric
Overall Width (in): 1.02
Material: Acoustical Insulation
Thickness (in): 1.97
Overall Length (in): 49.61
Overall Width (mm): 26.0
Overall Length (mm): 1,260.0
Thickness (mm): 50.0
View More
Compatible Models for part number 308-6334

WHEEL TRACTOR

627G 637G 623G 657G 621G 631G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced