Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits308-9923: SHAFT-PLNTY-GD
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits308-9923: SHAFT-PLNTY-GD
308-9923: SHAFT-PLNTY-GD

Cat® General Duty Drive Train Shaft

Brand: Cat

Product Images
308-9923: SHAFT-PLNTY-GD
308-9923: SHAFT-PLNTY-GD

Cat® General Duty Drive Train Shaft

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 308-9923

Units of Measure

USMetric
Diameter (in): 1.402
Diameter (mm): 35.6
Material: Alloy Steel
Overall Length (in): 3.0
Overall Length (mm): 76.2
View More
Compatible Models for part number 308-9923

UNDERGROUND ART TRUCK

AD30

ARTICULATED TRUCK

D550B D350E II D400 D44B D400E D40D D400D D350E D35HP

SOIL COMPACTOR

825G II 825H 825G 825K 825C

LOAD HAUL DUMP

R3000H R2900G R2900

WHEEL DOZER

834G 834H 834B 834K 824G II 824H 824G 824C 824K

BULLDOZER

824S 825 834U 834S

LANDFILL COMPACTOR

836H 836G 836K 826C 826G 826H 826K 836 826G II

WHEEL LOADER

980K HLG 980G II 988B 988G 988H 988F 988K 980C 980F 980H 980G 980L 980K 980M 988F II 986H 986K 982M 980F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced