Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters309-1110: K Series™ (vertical pin) Adapter
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters309-1110: K Series™ (vertical pin) Adapter
309-1110: K Series™ (vertical pin) Adapter

K110 Center Hammerless (vertical pin) A.R.M. Adapter

Brand: Cat

Product Images
309-1110: K Series™ (vertical pin) Adapter
309-1110: K Series™ (vertical pin) Adapter
309-1110: K Series™ (vertical pin) Adapter
309-1110: K Series™ (vertical pin) Adapter
309-1110: K Series™ (vertical pin) Adapter
309-1110: K Series™ (vertical pin) Adapter

K110 Center Hammerless (vertical pin) A.R.M. Adapter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 309-1110

Units of Measure

USMetric
Position: Center
Type: Two Strap
Abrasion Resistant Material: Standard Option
Adapter Size: K110
Bevel Angle: 22.5
Material: Alloy Mixed: Metal,Abrasion Resistant Steel
Wear or Durability: Arm
Overall Length (in): 16.929
Hole Quantity: 0
Size: K110
Corner Kickout Angle: 0
Width (mm): 157.0
Bottom Strap Length (mm): 149.0
Attachment Method: Weld-on
Attachment: Weld-On
Hole Spacing (mm): 0.0
Bottom Strap Length (in): 5.866
Base Edge Thickness Class: 50
Series: K Series
Overall Length (mm): 430.0
Machine: Loader
Width (in): 6.181
View More
Compatible Models for part number 309-1110

WHEEL LOADER

972H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced