Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLights309-1325: LAMP GP-BASI
HomeElectrical & ElectronicsLights & Light AccessoriesLights309-1325: LAMP GP-BASI
309-1325: LAMP GP-BASI

12 Volt Amber Rotating Beacon

Brand: Cat

Product Images
309-1325: LAMP GP-BASI
309-1325: LAMP GP-BASI

12 Volt Amber Rotating Beacon

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 309-1325

Units of Measure

USMetric
Diameter (in): 6.02
Speed (Rpm): 160.0
Description: Rotating
Diameter (mm): 153.0
Material: Polycarbonate Plastic
Lens Color: Amber
Voltage (volts): 12
Temperature (°C): -30 TO +50
Connector Type: Cigarette Lighter
Light Type: Rotating Beacon
Height (in): 7.05
Temperature (°F): -22 TO +122
Height (mm): 179.0
Mounting Type: Magnetic
View More
Compatible Models for part number 309-1325

MULTI TERRAIN LOADER

277D 277C 297D2 257D3 297D XHP 277C2 257B3 257D 257B 297D 297C 287C2 247B3 287C 247B 287D 297D2 XHP

COMPACT TRACK LOADER

249D 289D 289C 279C2 279D3 249D3 259D 299D 299C 259B3 289C2 299D2 XHP 289D3 259D3 299D XHP 239D 279D 279C 239D3 299D3 XE 299D3 299D2

MINI HYD EXCAVATOR

303.5 308 307.5 309 306 302CR 301.4C 304.5E2 306.5 305.5E2 302.5 302.2D 300.9D 301.7D CR 301.6C 301.7CR 310 301.8 304E2 302.4D 301.6 301.7D 301.5 301.8C 302.5C 305E2 308E2 CR 304.5 308.5 302.7D

SKID STEER LOADER

242B3 289D3 226B 226D 262D3 252B 272D XHP 242D3 246D3 226B3 216B 256C 252B3 242B 242D 272D3 XE 272D3 272D2 249D3 226D3 246D 246C 236B3 279D3 232B 232D 272C 272D 236B 236D 232D3 236D3 216B3 262D 262C 272D2 XHP 262C2

BACKHOE LOADER

427F2 442E 438C 426C 415 428F2 426 428 436C 432F2 434 432 444F2 426 F2 422F 444 434E 422E 434F 422F2 416E 428F 432E 444F 432F 444E 416C 428E 428C 434F2

WHEEL LOADER

907K 906K 906M 908K 908M

COMPACT WHEEL LOADER

904H 920K 906H2 906H 914K 914M 907H2 904B 908M 914 910 908H2 908 906 906M 918M 910K 910M 907H 907M 920 908H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced